IESNA:LM-63-2002
[TEST]P1444978
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-180W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 3
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]25386
TILT=NONE
1 27928 1 181 25 1 2 0.29 0.35 0
1 1 180.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3464.7 3567.9 3682.8 3808.9 3948.6 4099.8 4266 4442.4 4635.7 4845.6
5070.1 5309.6 5569.4 5848.6 6149.8 6470.7 6803.9 7135 7460.9 7765.4
8044.5 8294.2 8513.5 8707.4 8874.7 9019.3 9141.9 9245.5 9330.9 9401.8
9456.4 9494.5 9520.9 9533.6 9533.6 9523.6 9501.8 9470 9428.2 9380
9323.7 9257.3 9179.1 9091.9 8993.9 8881.5 8755.1 8621.7 8476.4 8317.4
8139.5 7944.7 7734.9 7511.5 7275.9 7027.2 6767.7 6501.4 6224.6 5941.2
5635.6 5311.1 4965.8 4613.6 4265.4 3946.4 3670.6 3440.2 3203.1 2856.7
2344.8 1661.3 1035.5 780.3 527.7 275.1 234.8 203.4 178 156.5
136.7 118.7 102.1 87.3 72.3 57.2 43.5 30 18 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3565.2 3676.6 3798.4 3932.2 4078.2 4233.9 4404.4 4586.4 4785.8
4997.6 5228 5472.4 5736.5 6023.5 6322.7 6639.5 6950.6 7258 7550.6
7827.2 8078.5 8303.7 8505 8684.1 8842.2 8976.6 9091.9 9191.8 9270
9334.6 9385.5 9420 9441.8 9450.9 9449.1 9437.3 9416.4 9386.4 9349.1
9302.7 9246.4 9185.5 9111.9 9027.6 8936.2 8830.7 8712.5 8582.4 8435.1
8273.3 8094.2 7902.5 7692.1 7461.7 7224.9 6968.9 6714.6 6441.7 6167.2
5881.2 5584.4 5272.1 4943.9 4617.4 4293 3995.3 3731.2 3494.5 3254.1
2944.3 2498.9 1894.8 1246.5 924.9 614 303.1 250 213.4 184.6
160.1 138.2 118.5 99.9 84 68.2 52.3 38.3 25.1 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3558.1 3658.1 3763 3878.7 4006.7 4144.8 4296.1 4456.4 4629.2
4813.7 5010.6 5220.1 5448.2 5693.7 5951 6214.6 6479.2 6742.4 7003.1
7252.8 7493.8 7714.7 7922.5 8115.6 8292.3 8452 8596.8 8725.4 8839.2
8938.8 9023 9092.8 9154.6 9201.8 9236.4 9258.2 9267.3 9268.2 9257.3
9236.4 9205.5 9164.6 9114.6 9056.5 8986.3 8908.3 8822.4 8725.2 8616
8492.2 8356.8 8205.9 8044.8 7864.3 7670.3 7458.2 7237.7 7003.3 6764.4
6513.4 6254.6 5991.1 5722.5 5449.8 5168.7 4887.4 4610.6 4343.6 4093.2
3856.7 3625.6 3368.5 3066.8 2658.2 2077.9 1446.4 927.1 711.7 502.3
293 234.6 197.4 165.7 134.4 101.2 78.6 55.9 33.3 15
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3543.1 3622.4 3708.3 3801.2 3902.1 4012.8 4131.4 4257.8 4393.8
4539.1 4695.4 4858 5031.2 5217.3 5411.8 5621 5834.6 6049.2 6257.2
6464.6 6669.7 6863.6 7050.9 7227.7 7393.8 7551.5 7703.4 7845.7 7978.2
8103.9 8219.1 8323.7 8422.2 8510.2 8589.1 8659.1 8719.1 8768.3 8810.6
8843.7 8867.8 8884.5 8890.1 8885.8 8871.7 8849.4 8817 8771 8718.3
8652.2 8572.8 8478.1 8373.3 8253.8 8121.6 7972.9 7813 7635.5 7442.6
7239.4 7019.8 6789.2 6547 6297.6 6043.9 5790.1 5538.2 5284 5030.2
4775.2 4522.7 4268.4 4000.5 3693.5 3302.6 2815.6 2213.9 1490.1 803.5
536.8 273.5 225.9 193 164.1 136.7 110.7 82.5 50.1 17.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3523.8 3579.4 3639.3 3705.3 3774.3 3851.7 3934 4023.3 4119.9
4222 4328.5 4440.5 4561.6 4686 4818.2 4959 5102.8 5254.7 5414.2
5575.6 5735.3 5892.3 6049.6 6202.7 6350 6494.1 6629.9 6759.4 6881.4
7000.7 7109.2 7213.1 7311.1 7402.5 7488.7 7570.3 7647.3 7717.8 7785.3
7847 7904.4 7957 8006.3 8049 8087.4 8123.9 8153.7 8177.8 8196.8
8207.7 8211 8205.5 8190.5 8162.2 8120.4 8065.5 7994.9 7905.1 7800.1
7678.5 7536.2 7384 7216.8 7032.8 6834.3 6615.1 6385.4 6130 5862.3
5574.8 5251.4 4884.5 4474.6 4024.1 3543.6 3045.8 2526.1 1959.8 1372.4
841.6 540.9 248.6 183.4 146.5 113.2 83.9 61.1 38.4 18.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3500.3 3528.1 3561.1 3597.7 3636.4 3680.3 3728.6 3781.6 3838.2
3899.7 3964.5 4034.1 4106.8 4182.5 4260.7 4342.8 4428.3 4516.1 4607.5
4702.5 4800.8 4904.3 5008.9 5117.1 5226.6 5337.1 5448 5556.7 5662.8
5766.9 5868.9 5968.7 6066.5 6158.9 6246.7 6332.6 6415.1 6493.2 6568.8
6640.7 6708.9 6774.4 6837.8 6898 6955.2 7013.5 7065.4 7113.4 7156.4
7195.4 7228.5 7255.9 7277.2 7293.8 7303.4 7302.4 7289.4 7265.8 7228.1
7175.5 7108.6 7023.1 6918.3 6794.5 6649.4 6485.7 6296.5 6085.2 5837.1
5524.3 5145.7 4697.3 4206.7 3698.1 3149 2471.4 1675.9 963.2 730.2
509.4 288.6 245 200.6 152 114.4 85.3 62.5 39.8 19.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3456.1 3457.8 3464.1 3471.7 3482.1 3495.2 3514.5 3535.8 3560.3
3589.2 3621.4 3655.2 3689.9 3726.9 3765.5 3808.1 3852 3898.2 3945.6
3995.5 4046.4 4099.1 4153.6 4210.3 4266.2 4323.8 4384.1 4445.4 4508.7
4571.7 4635.8 4701.2 4766.2 4830.8 4896.3 4960.6 5025.6 5089.1 5154.6
5218.6 5279.6 5338.8 5395.9 5450.2 5502.3 5555 5605.5 5652.5 5695.4
5737.2 5778.3 5815.4 5849 5877.7 5903.3 5922.9 5939.5 5948.8 5948.4
5939.2 5919.6 5888.2 5840.6 5775.2 5696.2 5595.3 5465.6 5264.4 4968
4574.5 4094.1 3644.7 3253 2777.6 2102.7 1427.8 753.6 398.3 267.4
231.7 195.9 160.4 134.7 110.6 87.2 64.9 44.7 31 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3430.7 3407.9 3389.8 3374.1 3361.1 3351 3346.5 3344.7 3345
3348.2 3354.9 3363.5 3373.9 3384.2 3396.1 3410.5 3426.4 3443.9 3463.6
3484.8 3507.6 3529.5 3552.8 3578.5 3604.1 3630.4 3656 3682 3708.3
3736.5 3764.6 3794.4 3825.5 3855.6 3888.1 3921.4 3954.8 3989.8 4025.3
4063.3 4103.1 4142.1 4182.4 4224.8 4267.3 4312.5 4357 4404.9 4453.2
4502.6 4554.4 4607.8 4659.4 4708.9 4755.3 4798 4838.3 4874.9 4908.4
4940 4964.5 4980.5 4987.9 4984.9 4971.4 4940.2 4893.6 4819.3 4666.6
4424.6 4109.1 3771.5 3485.5 3242.1 2902.6 2240 1577.4 916.5 467.1
284.6 236 187.4 138.8 110.7 86.6 66.3 48.3 34.1 19.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3408.3 3364.7 3325.2 3289.7 3257.4 3229 3204.5 3184.4 3166.9
3152.4 3139.8 3130.1 3122.7 3115.7 3110.9 3107.2 3106.3 3105.4 3105.4
3106.1 3108.2 3113.2 3118.2 3124.7 3132.2 3141.5 3152.5 3164.1 3177.5
3192.1 3208.1 3225.3 3243.5 3263.3 3283.4 3304.7 3326.4 3349.7 3373.5
3398.4 3423.9 3450.9 3480 3509.8 3541.6 3575.7 3610.8 3646.7 3685.6
3725.7 3767.6 3811.6 3857.8 3908 3960.1 4013.3 4068.2 4124.8 4183.1
4242.9 4301.1 4360.7 4419 4476.2 4530.7 4580.4 4622.8 4657.8 4675.3
4679.9 4649.7 4569.8 4433.4 4268 4097.2 3966.5 3827.5 3545.4 2930.4
2004.3 1084 516.9 336.6 274.8 228.1 181.3 134.6 86.8 58.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3390.2 3328.7 3273.8 3222.1 3176.9 3135.1 3096.7 3061.3 3029.8
3002.6 2977.6 2955.8 2936.2 2919.2 2904.4 2890.2 2877.2 2865.8 2855.9
2847 2838.7 2832.5 2827.8 2824.8 2824 2825.2 2826.7 2829.8 2834.6
2840.5 2848.3 2856.9 2866.3 2877.2 2890.2 2904.4 2920.8 2938.4 2957.8
2978.8 3000.3 3023.4 3048.4 3073.7 3099.9 3125.5 3152.1 3180.3 3210.6
3241.8 3276 3311.2 3348.8 3389.1 3432.4 3479.9 3529.6 3586.9 3648.4
3712.3 3781.3 3854.9 3936.5 4021.7 4112.1 4212.1 4314.4 4419.8 4533.3
4651.9 4775 4892.1 4996.8 5055.9 5080.5 5013.7 4846.1 4499.2 4012.3
3430 2640.3 2107.3 1574.1 1043.3 656.1 466 275.8 90.4 61
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3379.6 3304.4 3235.3 3173.9 3118.6 3066.2 3018.1 2974.9 2934
2896.4 2864.4 2835.2 2808.9 2783.7 2760.1 2738.6 2718.6 2700.1 2684.7
2672 2660.7 2650.7 2642.6 2634.7 2628.7 2623.8 2620.2 2618.4 2618.5
2619.5 2622.7 2627.9 2635 2643.7 2654.5 2667 2680.9 2696.2 2711.9
2728.5 2745.4 2764 2782.6 2801.6 2820.7 2840.5 2861.3 2884 2907.4
2933.5 2961.1 2989.3 3019.3 3051.2 3086.5 3123.6 3165 3211.3 3263.1
3319.6 3381.5 3446.9 3518.3 3600.5 3693.6 3794.2 3912.7 4049.2 4203.1
4365.5 4487.1 4606.6 4764.2 4910.7 5024.6 5055.9 4968.3 4538.6 3906.4
3250.1 2989 2880.3 2244 1607.6 972.3 564.4 452 339.5 227
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3371.9 3290.7 3214.9 3146.3 3084.9 3026.9 2973 2924.2 2878
2836.7 2799.6 2765.3 2734.2 2703.7 2676.1 2650.6 2627.5 2606.5 2587.3
2569.8 2555.5 2542.4 2531 2521.6 2515.1 2510.2 2506.9 2505.8 2507.1
2510.4 2515.9 2522.7 2531 2540.5 2550.4 2560.2 2570.7 2580.6 2591.1
2602.5 2613.9 2625 2637.3 2651.1 2665.8 2681.6 2698.6 2717.5 2738.6
2762.2 2789.4 2818.3 2847.4 2878.5 2914.3 2952.4 2992.1 3032.2 3071.2
3115 3172.2 3239.1 3314.5 3401.2 3502.4 3619.6 3746.9 3882.9 3966.7
4038.1 4139.3 4204.1 4184.5 4051.7 3666.6 2993.4 2296.7 2205.3 2767
3227.6 2485.9 1744.3 1005.4 559.4 402.5 245.6 89.7 60.8 31.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3371.1 3287.2 3209.6 3140.2 3076.7 3015.9 2960.3 2910.2 2862.4
2819.2 2780.2 2744.8 2710.8 2679.1 2650.8 2622.9 2598.9 2575.5 2554.8
2536.3 2519.9 2505.9 2494.5 2485.7 2478.9 2474.5 2472.1 2473 2476.9
2483.1 2491.4 2502.1 2514.5 2527.3 2542.3 2558.3 2574.3 2591 2607.8
2624.1 2640.4 2656.7 2672.5 2688 2701.7 2713.1 2723.3 2734.3 2745.3
2755.5 2767.4 2783 2802.5 2822.5 2846.1 2874.1 2905.3 2932.1 2961.5
3005.9 3066.6 3130.1 3204.2 3297.5 3402 3521.8 3650.8 3754.8 3822.8
3908 3968.6 3927 3711.9 3236.4 2477.1 1773.9 1644.8 2210.2 2769
2194.2 1619.3 1046 537.9 378 218.2 62.4 42.1 21.8 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3377.8 3297.3 3222.6 3156.3 3094 3036.3 2983.5 2934.1 2889.5
2848.9 2812.3 2778.1 2746.3 2716.8 2689.7 2664.4 2641.5 2620.2 2600.6
2582.9 2568.7 2555.8 2545.4 2536.9 2531.6 2528.2 2525.8 2526.2 2529.2
2535.1 2541.8 2549.9 2558.8 2568.3 2578.6 2589.3 2600.7 2613.3 2625.8
2639 2652.2 2666.3 2681.1 2697.7 2714.7 2732.5 2751.6 2771.6 2793
2816.8 2842.5 2870.1 2899.4 2932.4 2968.4 3005.5 3045.9 3087.8 3127.6
3172.4 3231.3 3301 3377.3 3468.7 3572 3688 3811.6 3941 4017.2
4084.8 4179 4237.9 4219.9 4092.4 3727 3067.3 2433.9 2410.3 2959.3
3291.3 2494.6 1697.8 913.1 539 352.7 229 106.1 57.4 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3390.1 3319 3252.3 3192.5 3138.7 3088.7 3041.3 2999.3 2960.1
2924.1 2893.1 2865.5 2840 2816.2 2793.3 2772.4 2753.8 2736.2 2722.1
2709.8 2699.4 2691.1 2683.9 2678.2 2673.7 2671.6 2670 2670.7 2672.6
2676.5 2682.4 2690.7 2700.4 2711 2723.1 2736.6 2752.1 2768.2 2785.8
2804.9 2824.5 2844.5 2865.7 2886.9 2908.6 2931.4 2954 2977.3 3000.7
3026.5 3053.3 3082.4 3113.1 3147.3 3184.4 3224.4 3270.1 3319.8 3374.7
3435.2 3502.3 3574.6 3648.9 3732.4 3829.1 3934.3 4049.5 4181.8 4330.4
4482.6 4597.1 4717.9 4870.4 5006 5093.6 5105.2 4996.4 4535.6 3839.5
3114.1 2881.6 2883 2168.4 1453.9 755.7 604.5 453.3 302.1 150.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3407.7 3350.8 3298.5 3250.4 3207.6 3169.3 3133.2 3101.8 3072.3
3045.9 3023.4 3003.3 2987.1 2972.8 2961.4 2949.5 2939.1 2930.6 2922
2914.6 2908.6 2905.6 2903.5 2903.5 2905.1 2907.6 2912.1 2918 2925.5
2933.6 2943.2 2955.2 2968 2981.6 2997.2 3012.6 3029.5 3048.2 3068.2
3089.4 3111.3 3135.1 3159.4 3185.2 3212.1 3240.6 3269.5 3301.1 3332.1
3365.5 3400.3 3438 3478.8 3523.7 3572 3623.8 3679.3 3737.5 3802.3
3868.4 3940 4013.5 4092.5 4174.1 4262 4351.9 4440.4 4533.9 4638.3
4742.3 4849.4 4947.5 5025.3 5048.1 5010.3 4849.6 4612.7 4241 3811.7
3215.4 2534.7 1853.8 1175.8 690.6 494.4 298.2 107.2 72.4 37.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3429.9 3390.8 3356.8 3326 3299.2 3275.4 3255.4 3238.8 3224.1
3210.6 3200.6 3193.1 3188 3185.6 3185.6 3186.5 3188.7 3193 3198.4
3203.8 3210.6 3218.4 3227.6 3237.8 3249.1 3261.4 3274.2 3288.7 3304
3321.3 3339.8 3359.8 3379.9 3400.9 3423.3 3446.4 3469.6 3493.8 3519.8
3546.8 3575 3605.1 3636.7 3669.5 3703.1 3737 3774.2 3812.9 3853.7
3898.6 3944.8 3991.4 4039.8 4089.1 4139.1 4191.8 4245.3 4298.2 4346.5
4394.8 4444 4492.5 4539.6 4583.3 4624 4657.2 4687 4706.8 4710.9
4698.1 4644.7 4532.4 4357.9 4175.2 3995.9 3810.5 3557.9 3043.7 2221
1398.2 591.9 358.1 276.6 228.4 180.2 132.2 92.5 62.8 33.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3453.9 3437.8 3424.7 3415.6 3408.4 3405.1 3405.2 3407.9 3412
3419.2 3429.2 3442 3457.8 3474.2 3491.1 3509.9 3531 3553.3 3577.9
3603.7 3630.8 3658.9 3687.6 3716.3 3745.5 3777.2 3807.4 3839.4 3870.9
3904.1 3936.2 3969.3 4002 4036.5 4071.6 4109.2 4146.5 4185.9 4225.7
4267.1 4308.6 4350.7 4395.3 4440.5 4486.2 4533.2 4580.6 4627.2 4675.2
4724.4 4773.3 4822.4 4866.4 4908.9 4946.9 4981.2 5011.9 5038 5057.5
5074.2 5084.4 5086.1 5077.7 5062 5032.1 4984.5 4915.3 4789.2 4573.9
4260.8 3893.8 3558.4 3263.5 2940.4 2308.8 1677.2 1048.5 529.6 304.9
253.2 201.5 150.4 122.9 99 77.3 58.6 42 29.1 16.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3461.8 3470 3481.8 3496.4 3514.6 3535.6 3560.3 3588 3616.7
3650.9 3688.6 3727.6 3769.2 3813.4 3859.1 3907.8 3957.6 4009.1 4062.6
4117.5 4176 4234.5 4296.1 4359 4422.8 4487.6 4553.5 4621.5 4691.2
4761 4830.4 4900 4970.2 5040.3 5111.5 5181.7 5250.9 5319 5385.5
5451.5 5512.3 5572.9 5632.1 5692.5 5749.2 5799.7 5846.2 5890.4 5930.8
5967.6 5998.9 6027.1 6048.5 6064.8 6076.6 6080.5 6077.9 6068.9 6051.1
6021.7 5980 5925.7 5856.4 5767.4 5660.7 5528.7 5350.9 5082.1 4709.5
4239.8 3755.7 3307 2868.6 2320 1600.5 909.3 677.8 458.3 238.7
202.6 173.3 146.4 121.9 98.3 77.8 57.2 36.7 20.6 7.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3487.2 3521.2 3558.7 3601.9 3646.9 3697.7 3752.3 3809.9 3872.8
3940.7 4013.1 4087.2 4166.1 4249.5 4335.6 4425.1 4519 4616.5 4717.7
4822.2 4930.2 5043.2 5162.1 5282.9 5402.9 5524 5645.6 5765.7 5882.5
5995.2 6104.2 6207 6305.8 6399.8 6488.9 6575.3 6654.5 6731.7 6802.4
6870.3 6935.4 6998.5 7058.7 7114.6 7166.9 7213.2 7255.8 7291.7 7321.3
7344.8 7362 7372.6 7376.1 7371.4 7356.6 7327.8 7287.2 7235.3 7173
7096.2 7004.7 6897.2 6773 6633.4 6471.1 6286.8 6084.1 5842.4 5548.6
5181.8 4730.7 4225.5 3698.7 3177.1 2592 1881.4 1142.9 859.9 588.7
317.5 264.4 225.4 182.6 140.3 104.9 81 57.1 33.3 14
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3510.5 3571.6 3636.4 3707 3782.4 3865.5 3954.9 4049.2 4151.8
4259.8 4374.9 4494.8 4623.9 4756.8 4899.6 5051.7 5209.9 5374.1 5542.8
5715.4 5889.5 6061.8 6228.5 6388.8 6544 6689.4 6827.5 6955.7 7079.3
7194.9 7301.2 7402.3 7497.6 7587.4 7671.5 7749.3 7822.2 7891.3 7955.7
8014.4 8068 8117.3 8159.9 8197.9 8231.2 8258.3 8279 8291.8 8296.7
8293.2 8282.1 8260.2 8228.8 8187.5 8133.2 8065.9 7983.5 7882.8 7771.7
7641.2 7494.9 7335.7 7155.9 6959.5 6752 6528.6 6285.9 6028 5744
5424.7 5056.6 4648.4 4195.1 3696.1 3169.6 2650.6 2136.1 1589.1 1040.2
766.5 495.1 223.7 171.1 135.9 102.7 79.1 55.7 32.2 13.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3532.8 3616.1 3706.2 3804 3909.4 4022.8 4146.1 4279.1 4421.2
4569.7 4731.6 4900.3 5086.1 5279.9 5486.8 5703.9 5927 6153.4 6376.4
6595.7 6804.9 7000.8 7188.9 7363.7 7529.1 7685.1 7833.1 7971.1 8102.4
8221.9 8334.6 8436.5 8532.5 8618.2 8695.7 8763.8 8822.4 8874.3 8914.9
8946.8 8966.9 8976.2 8978.6 8971.5 8951.4 8921.1 8879.7 8828.5 8765.8
8693.3 8606.8 8506.1 8394.3 8270.8 8133.6 7981.4 7816.3 7633.4 7439.8
7231.3 7008 6774.6 6534.8 6284.9 6030.5 5774.9 5519.4 5260.3 5004.3
4742.8 4469 4191.4 3884.4 3533 3108 2595.8 1974.1 1283.9 940.2
600.5 260.8 219.5 188.7 159.8 132.3 105.8 75.1 44.2 13.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3549.8 3652.7 3760.7 3881.1 4011.3 4152.9 4306.5 4467.4 4647
4833.4 5036.9 5256.7 5489.6 5740.9 6000.2 6269.4 6543.3 6818.3 7079.8
7337 7570.1 7791.2 8004 8197.5 8375.6 8538.9 8682.1 8809.8 8923.9
9020.3 9103.7 9170.9 9225.5 9269.1 9300.9 9319.1 9326.4 9322.7 9308.2
9284.6 9250 9206.4 9152.8 9090.9 9020.2 8942.1 8851.6 8753.5 8645.2
8522.4 8386.6 8233.5 8069.1 7890.6 7699.8 7488.4 7265.7 7030.3 6787.6
6533.8 6274.4 6008 5740.4 5471.6 5200.9 4932.3 4660.9 4394.3 4141.7
3905.7 3663.5 3391.9 3071.3 2625 2044.9 1445.9 941.1 724.8 508.5
292.2 235.3 196.5 164 131.9 98.5 75.9 53.4 30.9 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3561.7 3674.7 3797.8 3932.6 4077.5 4237.3 4409.3 4592.9 4794.4
5010.7 5244.8 5491.6 5762 6051.1 6349.4 6658.9 6975.6 7290.9 7588.5
7865 8122.2 8348.6 8550.4 8725.5 8880.1 9011.8 9122.8 9216.4 9295.5
9356.4 9403.6 9439.1 9460.9 9470 9466.4 9451.8 9428.2 9396.4 9357.3
9310 9254.6 9190.9 9118.2 9039.5 8947.9 8844.3 8729.4 8602.4 8456.6
8300.9 8125.6 7935.2 7728.4 7504.1 7265.9 7013.4 6750.6 6476.6 6196.6
5913.7 5612.6 5298.2 4979.9 4655.3 4338.2 4042.3 3779.6 3546.4 3303
3006 2583 1995.8 1346.7 784.9 551.6 320.4 258.6 219.8 189.7
164.2 141.6 121.4 102.7 86.7 70.2 53.8 39 25 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3464.7 3567.9 3682.8 3808.9 3948.6 4099.8 4266 4442.4 4635.7 4845.6
5070.1 5309.6 5569.4 5848.6 6149.8 6470.7 6803.9 7135 7460.9 7765.4
8044.5 8294.2 8513.5 8707.4 8874.7 9019.3 9141.9 9245.5 9330.9 9401.8
9456.4 9494.5 9520.9 9533.6 9533.6 9523.6 9501.8 9470 9428.2 9380
9323.7 9257.3 9179.1 9091.9 8993.9 8881.5 8755.1 8621.7 8476.4 8317.4
8139.5 7944.7 7734.9 7511.5 7275.9 7027.2 6767.7 6501.4 6224.6 5941.2
5635.6 5311.1 4965.8 4613.6 4265.4 3946.4 3670.6 3440.2 3203.1 2856.7
2344.8 1661.3 1035.5 780.3 527.7 275.1 234.8 203.4 178 156.5
136.7 118.7 102.1 87.3 72.3 57.2 43.5 30 18 8.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
